??
CAD model selection
GACM.65x100
HELP_VARIABLE
Company
Royme
Description
GACM - "V" Driver
Bill of material
GACM.65x100
CODE
Code
GACM.65x100
W1
Width
65 mm
S
Thickness
44 mm
L1
Length
mm
L2
20 mm
L3
80.0 mm
L4
0.0 mm
L5
0.0 mm
L6
0.0 mm
L7
0.0 mm
L8
40.0 mm
L9
20.0 mm
MAT
Material
CK 45
HAR
Hardness
58 - 60 HRC
Preview - Generation
Preview
3D
Dimension
2D