??
CAD model selection
BREI 23
HELP_VARIABLE
Company
Royme
Description
BREI 23 - Retaining clamp
Bill of material
BREI 23
CODE
Code
BREI 23
D1
23 mm
D2
16 mm
D3
11 mm
D4
7 mm
L
8 mm
A
a
11 mm
B
b
7 mm
C
c
5.8 mm
Preview - Generation
Preview
3D
Dimension
2D