??
CAD model selection
GBGH.65x100
HELP_VARIABLE
Company
Royme
Description
GBGH - "V" Driver
Bill of material
GBGH.65x100
CODE
Code
GBGH.65x100
W1
Width
65 mm
S
Thickness
35 mm
L1
Length
mm
L2
20 mm
L3
80.0 mm
L4
0.0 mm
L5
0 mm
L6
0 mm
L7
0 mm
L8
40 mm
L9
20 mm
MAT
Material
Bronze + graphite
HAR
Hardness
HB >190
Preview - Generation
Preview
3D
Dimension
2D