??
CAD模型选择
BRE 6
HELP_VARIABLE
Company
Royme
Description
BRE 6 - Retaining clamp
Bill of material
BRE 6
CODE
Code
BRE 6
D1
6.5 mm
L1
13.3 mm
L2
13 mm
L3
10.3 mm
A
a
6.3 mm
L4
5.95 mm
B
b
2 mm
Preview - Generation
预览
3D
尺寸标注
2D