您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
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
{royme/die_guiding/06_clamps/toe_clamp_bro.prj},{NB=BRO-2},{CODE=BRO-2},{BUSH=40},{L1=40},{L2=20},{L3=12},{L4=8},{L5=5},{L6=7.0},{L7=20},{L8=12.5},{D1=7.0},{D2=11.0},{SHAPE=B},{MAT=11.730},{INFO=Assembly recommendation with TCC screw}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
BRO-2
HELP_VARIABLE
Company
Royme
Description
BRO - Toe clamp
Bill of material
BRO-2
CODE
Code
BRO-2
BRO-2
BUSH
Bush
40
40
L1
Length
40
40
mm
L2
Width
20
20
mm
L3
Thickness
12
12
mm
L4
8
8
mm
L5
5
5
mm
L6
7.0
7.0
mm
L7
Distance between centers
20
20
mm
L8
12.5
12.5
mm
D1
7.0
7.0
mm
D2
11.0
11.0
mm
SHAPE
Shape
B
B
MAT
Material
11.730
INFO
Information
Assembly recommendation with TCC screw
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D