您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
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
{royme/die_guiding/03_bushes/guide_bush_caiv_cabiv_cabrv.prj},{NB=CAIV.32x75},{D1=32},{D2=48},{D3=53},{D4=56},{L1=30},{R=33.5},{L=75},{MAT=Case Hardened Steel},{INFO=Assembly recommendation:D1<38: 3 x BREI 6 + TCI M6x15;D1≥38: 3 x BREI 6 + TCI M6x15},{STD=ISO 9448-6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
CAIV.32x75
HELP_VARIABLE
Company
Royme
Description
CAIV - CABIV - CABRIV - GUIDE BUSH
Bill of material
CAIV.32x75
CODE
Code
CAIV.32x75
CAIV.32x75
D1
Inner diameter
32
32
mm
D2
External diameter
48
48
mm
D3
53
53
mm
D4
56
56
mm
L1
30
30
mm
R
Radius
33.5
33.5
mm
L
Length
75
75
mm
MAT
Material
Case Hardened Steel
Case Hardened Steel + Bronze
C45 bronze plated
Case Hardened Steel
Case Hardened Steel + Bronze
C45 bronze plated
HAR
Hardness
61-63 HRC
61-63 HRC
INFO
Information
Assembly recommendation:D1<38: 3 x BREI 6 + TCI M6x15;D1≥38: 3 x BREI 6 + TCI M6x15
STD
Standard
ISO 9448-6
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D