您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
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
{royme/die_guiding/03_bushes/guide_bush_caem_cbem_cabem.prj},{NB=CAEM.30x60},{D1=30},{D2=45},{D3=48},{D4=53},{L1=47},{N=5},{F=16},{R=31.5},{L=60},{MAT=Case Hardened Steel},{INFO=Assembly recommendation:D1≤ 25: 3 x BRE 6 + TCI M6x15;D1>25: 3 x BRE 8 / BREI 8 + TCI M8x20x20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
CAEM.30x60
HELP_VARIABLE
Company
Royme
Description
CAEM - CBEM - CABEM - GUIDE BUSH
Bill of material
CAEM.30x60
CODE
Code
CAEM.30x60
CAEM.30x60
D1
Inner diameter
30
30
mm
D2
External diameter
45
45
mm
D3
48
48
mm
D4
53
53
mm
L1
47
47
mm
N
5
5
mm
F
16
16
mm
R
Radius
31.5
31.5
mm
L
Length
60
60
mm
MAT
Material
Case Hardened Steel
Aluminium bronce
Case Hardened Steel + Bronze
Case Hardened Steel
Aluminium bronce
Case Hardened Steel + Bronze
HAR
Hardness
61-63 HRC
INFO
Information
Assembly recommendation:D1≤ 25: 3 x BRE 6 + TCI M6x15;D1>25: 3 x BRE 8 / BREI 8 + TCI M8x20x20
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D