您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
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
{royme/die_guiding/02_pillars/guide_pillar_with_collar_cej.prj},{NB=CEJ.30x112},{D1=30},{D2=40},{L1=37},{R=25.5},{M=M8},{L2=112},{L2X=112,125,140,160,180,200,224,250,280,315},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{CH1=3.000},{L3=9.000},{L4=2},{D3=28.0},{NDM=8},{STD=DIN 9825-4 - ISO 9182-5},{INFO=Assembly recommendation with RTI washer or clamp BREI 6: D<38: 3x BREI 6 + TCI M6x15 D≥38: 4x BREI 6 + TCI M6x15}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
CEJ.30x112
HELP_VARIABLE
Company
Royme
Description
CEJ - GUIDE PILLAR WITH COLLAR
Bill of material
CEJ.30x112
CODE
Code
CEJ.30x112
CEJ.30x112
D1
Diameter
30
30
mm
D2
Collar diameter
40
40
mm
L1
37
37
mm
R
25.5
25.5
mm
M
M8
M8
L2
Length
112
125
140
160
180
200
224
250
280
315
112
125
140
160
180
200
224
250
280
315
mm
MAT
Material
Case Hardened Steel
HAR
Hardness
61-63 HRC
STD
Standard
DIN 9825-4 - ISO 9182-5
INFO
Information
Assembly recommendation with RTI washer or clamp BREI 6: D<38: 3x BREI 6 + TCI M6x15 D≥38: 4x BREI 6 + TCI M6x15
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D